WBP_HBT0212BK_PRODIMAGE
WBP_HBT0212BK_PRODIMAGE
WBP_HBT_WireBasket_app-3_PRODIMAGE
WBP_HBT_WireBasket_app-1_PRODIMAGE
WBP_HBT_WireBasket_app-13_PRODIMAGE

Wire Basket Tray, 4" x 4"x 118", Flat, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

HBT0404SBK

Wire Basket Tray, Overhead Tray, 4" x 4"x 118", Flat, Black

  • 100% recycled steel
  • Painted tray assure proper grounding at splices
  • Flat shaped cross-wires provide more surface area
  • Flat ribs support weight of cables and reduce stress

Flat

Product details

General

Application
  • Straight Sections
Color
  • Black
Construction
Fabricated
Cover Type
No Cover
EU RoHS Indicator
No
Item Type
Overhead
Knockouts
None
Material
Steel
Sub Brand
Wire Basket Tray
UPC
783585416823

Dimensions

Cubic Capacity
64 cu.in
Depth
4 in
Dimensions
118 in x 4 in x 4 in
Height
4 in
Length
118 in
Straight Section Length
118 in
Width
4 in

Certifications And Compliance

Industry Standard(s)
UL Classified
Non Hazardous Location
Non Hazardous