WBP_HBT0622_PRODIMAGE
WBP_HBT0622_PRODIMAGE
WBP_HBT_WireBasket_app-3_PRODIMAGE
WBP_HBT_WireBasket_app-1_PRODIMAGE
WBP_HBT_WireBasket_app-13_PRODIMAGE

Wire Basket Tray, 6" x 12" x 118", Flat, Pre-Galvanized

Brand:

Hubbell Premise Wiring

Catalog ID:

HBT0612S

Wire Basket Tray, Overhead Tray, 6" x 12" x 118", Flat, Pre-Galvanized

  • 100% recycled steel
  • Painted tray assure proper grounding at splices
  • Flat shaped cross-wires provide more surface area
  • Flat ribs support weight of cables and reduce stress

Flat

Product details

General

Application
Straight Sections
Construction
Fabricated
Cover Type
No Cover
EU RoHS Indicator
No
Finish Type
Pre-Galvanized
Item Type
Overhead
Knockouts
None
Material
Steel
Sub Brand
Wire Basket Tray
UPC
783585417004

Dimensions

Cubic Capacity
432 cu.in
Depth
6 in
Dimensions
118 in x 12 in x 6 in
Height
6 in
Length
118 in
Straight Section Length
118 in
Width
12 in

Certifications And Compliance

Industry Standard(s)
  • cUL Classified
  • UL Classified
Non Hazardous Location
Non Hazardous

Resources and downloads