text.skipToContent text.skipToNavigation

HBT0616SBK

by multiple brands 

Catalog ID: HBT0616SBK

Wire Basket Tray, Overhead Tray, 6" x 16" x 118", Flat, Black

  • 100% recycled steel
  • Painted tray assure proper grounding at splices
  • Flat shaped cross-wires provide more surface area
  • Flat ribs support weight of cables and reduce stress
Flat

Product Details

General

Application Straight Sections
Color Black
Construction Fabricated
Cover Type No Cover
EU RoHS Indicator No
Item Type Overhead
Knockouts None
Material Steel
OEM Brand Name Hubbell Wiring Device-Kellems
Sub Brand Wire Basket Tray
UPC 783585417158

Dimensions

Cubic Capacity 648 cu.in
Depth 6 in
Height 6 in
Length 12 in
Straight Section Length 118
Width 18 in

Certifications and Compliance

Industry Standard(s)
  • cUL Classified
  • UL Classified
Non Hazardous Location Non Hazardous

Resources/Downloads