WBP_HBT0622_PRODIMAGE
WBP_HBT0622_PRODIMAGE
WBP_HBT_WireBasket_app-28_PRODIMAGE
WBP_HBT_WireBasket_app-23_PRODIMAGE
WBP_HBT_WireBasket_app-20_PRODIMAGE

Wire Basket Tray, 8" x 8" x 118", Flat, Pre-Galvanized

Brand:

Hubbell Premise Wiring

Catalog ID:

HBT0808S

Wire Basket Tray, Overhead Tray, 8" x 8" x 118", Flat, Pre-Galvanized

  • 100% recycled steel
  • Painted tray assure proper grounding at splices
  • Flat shaped cross-wires provide more surface area
  • Flat ribs support weight of cables and reduce stress

Flat

Product details

General

Application
Straight Sections
Construction
Fabricated
Cover Type
No Cover
EU RoHS Indicator
No
Finish Type
Pre-Galvanized
Item Type
Overhead
Knockouts
None
Material
Steel
Sub Brand
Wire Basket Tray
UPC
783585417257

Dimensions

Cubic Capacity
512 cu.in
Depth
8 in
Dimensions
118 in x 8 in x 8 in
Height
8 in
Length
118 in
Straight Section Length
118 in
Width
8 in

Certifications And Compliance

Industry Standard(s)
  • cUL Classified
  • UL Classified
Non Hazardous Location
Non Hazardous

Resources and downloads