text.skipToContent text.skipToNavigation

HBT0818S

by multiple brands 

Catalog ID: HBT0818S

Wire Basket Tray, Overhead Tray, 8" x 18" x 118", Flat, Pre-Galvanized

  • 100% recycled steel
  • Painted tray assure proper grounding at splices
  • Flat shaped cross-wires provide more surface area
  • Flat ribs support weight of cables and reduce stress

Flat

Product Details

General

Application Straight Sections
Construction Fabricated
Cover Type No Cover
EU RoHS Indicator No
Finish Type Pre-Galvanized
Item Type Overhead
Knockouts None
Material Steel
OEM Brand Name Hubbell Wiring Device-Kellems
Sub Brand Wire Basket Tray
UPC 783585417288

Dimensions

Cubic Capacity 16 cu.in
Depth 8 in
Dimensions 12 in x 2 in x 1 in
Height 1 in
Length 12 in
Straight Section Length 118
Width 2 in

Certifications and Compliance

Industry Standard(s)
  • cUL Classified
  • UL Classified
Non Hazardous Location Non Hazardous

Resources/Downloads