MY LISTS
HUBBELL
Image of HBT0222SBK Wire Basket Tray, 2" x 22" x 118", Flat, Black
Image of HBT0222SBK Wire Basket Tray, 2" x 22" x 118", Flat, Black
Image of HBT0222SBK Wire Basket Tray, 2" x 22" x 118", Flat, Black
Image of HBT0222SBK Wire Basket Tray, 2" x 22" x 118", Flat, Black
Image of HBT0222SBK Wire Basket Tray, 2" x 22" x 118", Flat, Black

Wire Basket Tray, 2" x 22" x 118", Flat, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBT0222SBK

Wire Basket Tray, Overhead Tray, 2" x 22" x 118", Flat, Black

Hubbell Wiring Systems offers a comprehensive Wire Basket Tray System to handle every application. From pre-galvanized solutions for commercial controlled interior environments to stainless steel versions for industrial applications such as food processing, marine and highly corrosive environments. Hubbell also features labor savings options including No-Splice supports which also reduce material cost and preformed fittings which offer tremendous productivity enhancement to the installer by eliminating field cuts that are required when fittings are configured in the field. Hubbell also offers painted trays in virtually any color needed. The painted tray is masked to reduce on-site paint removal saving time and money. Hubbell Wire Basket Tray Systems are available in overhead and raised floor designs. Complete shipments, job site location palletization and markings, and product customization make Hubbell the choice for every wire basket tray installation.

  • 100% recycled steel
  • Painted tray assure proper grounding at splices
  • Flat shaped cross-wires provide more surface area
  • Flat ribs support weight of cables and reduce stress

Product details

General

Application

  • Straight Sections

Catalog Number

HBT0222SBK

Color

Black

Construction

Fabricated

Cover Type

No Cover

EU RoHS Indicator

No

Item Type

Overhead

Knockouts

None

Material

Steel

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Device Finish - Black Powder Coat
  • Load (Lb/ft) - 73
  • Weight per Piece - 27 Lb
  • Width In (mm) - 22" (559)

Sub Brand

Wire Basket Tray

UPC

783585416465

Dimensions

Cubic Capacity

88 cu.in

Depth

2 in

Dimensions

118 in x 22 in x 2 in

Height

2 in

Length

118 in

Straight Section Length

118 in

Width

22 in

Certifications And Compliance

Industry Standard(s)

UL Classified

Non Hazardous Location

Non Hazardous