WBP_HBTINSM04_PRODIMAGE
WBP_HBTINSM04_PRODIMAGE

Wire Basket Tray, Overhead Tray, Accessories, Metal Inserts, 16" x 60", Steel, Pre-Galvanized

Brand:

Hubbell Premise Wiring

Catalog ID:

HBTINSM16

Wire Basket Tray, Overhead Tray, Accessories, Metal Inserts, 16" x 60", Steel, Pre-Galvanized

Standard Product

Product details

General

Application
16" Wide X 60" Length
Construction
Fabricated
EU RoHS Indicator
No
Finish Type
Pre-Galvanized
Item Type
Insert Assembly
Material
Steel
Sub Brand
Wire Basket Tray
Type
Flat
UPC
783585419237

Dimensions

Dimensions
16 in x 6 in x 4 in
Height
4 in
Length
16 in
Width
6 in

Certifications And Compliance

Non Hazardous Location
Non-Hazardous