WBP_HBTINSM04BK_PRODIMAGE
WBP_HBTINSM04BK_PRODIMAGE

Wire Basket Tray, Overhead Tray, Accessories, Metal Inserts, 16" x 60", Steel, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

HBTINSM16BK

Wire Basket Tray, Overhead Tray, Accessories, Metal Inserts, 16" x 60", Steel, Black

Standard Product

Product details

General

Application
16" Wide X 60" Length
Color
Black
Construction
Fabricated
EU RoHS Indicator
No
Item Type
Insert Assembly
Material
Steel
Sub Brand
Wire Basket Tray
Type
Flat
UPC
783585419244

Dimensions

Dimensions
18 in x 6 in x 4 in
Height
4 in
Length
18 in
Width
6 in

Certifications And Compliance

Non Hazardous Location
Non-Hazardous