WBP_HBTINSNM04_PRODIMAGE
WBP_HBTINSNM04_PRODIMAGE

Wire Basket Tray, Overhead Tray, Accessories, Plastic Inserts, 12" x 120", White

Brand:

Hubbell Premise Wiring

Catalog ID:

HBTINSNM12

Wire Basket Tray, Overhead Tray, Accessories, Plastic Inserts, 12" x 120", White

Product details

General

Color
Black
EU RoHS Indicator
Contact Manufacturer
Sub Brand
Wire Basket Tray
Type
Flat
UPC
783585419107

Dimensions

Dimensions
12 in x 12 in x 4 in
Height
4 in
Length
12 in
Width
12 in

Resources and downloads