WBP_HBTINSNM04_PRODIMAGE
WBP_HBTINSNM04_PRODIMAGE

Wire Basket Tray, Overhead Tray, Accessories, Plastic Inserts, 24" x 120", White

Brand:

Hubbell Premise Wiring

Catalog ID:

HBTINSNM24

Wire Basket Tray, Overhead Tray, Accessories, Plastic Inserts, 24" x 120", White

Standard Product

Product details

General

Application
24" Wide X 120" Length
Color
Black
Construction
Fabricated
EU RoHS Indicator
No
Item Type
Insert Assembly
Material
Plastic
Sub Brand
Wire Basket Tray
Type
Flat
UPC
783585419145

Dimensions

Dimensions
24 in x 12 in x 4 in
Height
4 in
Length
24 in
Width
12 in

Certifications And Compliance

Non Hazardous Location
Non-Hazardous

Resources and downloads