text.skipToContent text.skipToNavigation

HBTI0216

by multiple brands 

Catalog ID: HBTI0216

Wire Basket Tray, Preformed Radius, Internal Elbow 2" High X 16" Wide, Pre-Galvanized

Product Details

General

EU RoHS Indicator Contact Manufacturer
Sub Brand Wire Basket Tray
Type Intersections
UPC 783585533162

Dimensions

Width 16 in