WBP_HBTI0204_PRODIMAGE
WBP_HBTI0204_PRODIMAGE

Wire Basket Tray, Preformed Radius, Internal Elbow 4" High X 4" Wide, Pre-Galvanized

Brand:

Hubbell Premise Wiring

Catalog ID:

HBTI0404

Wire Basket Tray, Preformed Radius, Internal Elbow 4" High X 4" Wide, Pre-Galvanized

Product details

General

EU RoHS Indicator
Contact Manufacturer
Sub Brand
Wire Basket Tray
Type
Intersections
UPC
783585533032

Dimensions

Dimensions
2 in x 4 in x 8 in
Height
8 in
Length
2 in
Width
4 in

Resources and downloads