text.skipToContent text.skipToNavigation

HBTI0418

by multiple brands 

Catalog ID: HBTI0418

Wire Basket Tray, Preformed Radius, Internal Elbow 4" High X 18" Wide, Pre-Galvanized

Product Details

General

Type Intersections
UPC 783585488592

Dimensions

Width 18 in