text.skipToContent text.skipToNavigation

HBTR0408

by multiple brands 

Catalog ID: HBTR0408

Wire Basket Tray, Preformed Radius, 90 Degree Elbow, 4" Heigh X 8" Wide, Pre-Galvanized

Product Details

General

Sub Brand Wire Basket Tray
Type 90 Degree
UPC 783585488646

Dimensions

Width 8 in