text.skipToContent text.skipToNavigation

HBTR0624

by multiple brands 

Catalog ID: HBTR0624

Wire Basket Tray, Preformed Radius 90 Degree Elbow, 6" Wide X 24" High, Pre-Galvanized

Product Details

General

Sub Brand Wire Basket Tray
Type 90 Degree
UPC 783585488288

Dimensions

Width 24 in