WBP_HBT0204BK_PRODIMAGE
WBP_HBT0204BK_PRODIMAGE
WBP_HBT_WireBasket_app-3_PRODIMAGE
WBP_HBT0204BK_alt-2_PRODIMAGE
+3
WBP_HBT_WireBasket_app-1_PRODIMAGE

Wire Basket Tray, 2" x 6" x 118", Round, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

HBT0206BK

Wire Basket Tray, Overhead Tray, 2" x 6" x 118", Round, Black

  • High load rating
  • T-weld construction prevents snags
  • Easy to cut and fabricate fittings in the field
  • Painted tray assure proper grounding at splices

Round

Product details

General

Application
Straight Sections
Color
Black
Construction
Fabricated
Cover Type
No Cover
EU RoHS Indicator
No
Item Type
Overhead
Knockouts
None
Material
Steel
Sub Brand
Wire Basket Tray
UPC
783585416274

Dimensions

Cubic Capacity
24 cu.in
Depth
2 in
Dimensions
118 in x 6 in x 2 in
Height
2 in
Length
118 in
Straight Section Length
118 in
Width
6 in

Certifications And Compliance

Industry Standard(s)
  • cUL Classified
  • UL Classified
Non Hazardous Location
Non Hazardous