text.skipToContent text.skipToNavigation

HBT0216S16

by Hubbell Wiring Device-Kellems 

Catalog ID: HBT0216S16

  • Meets ASTM A580 specifications
  • Type 304L and 316S Stainless Steel
  • Stainless splice kits and ceiling supports are available

Product Details

General

Finish Type Stainless - 316

Dimensions

Depth 2 in
Width 16 in

Resources/Downloads