WBP_HBT0212_PRODIMAGE
WBP_HBT0212_PRODIMAGE
WBP_HBT_WireBasket_app-3_PRODIMAGE
WBP_HBT0212_Tee_PRODIMAGE
+2
WBP_HBT_WireBasket_app-1_PRODIMAGE

Wire Basket Tray, 2" x 28" x 118", Round, Pre-Galvanized

Brand:

Hubbell Premise Wiring

Catalog ID:

HBT0228

Wire Basket Tray, Overhead Tray, 2" x 28" x 118", Round, Pre-Galvanized

Round

Product details

General

Application
Straight Sections
Construction
Fabricated
Cover Type
No Cover
EU RoHS Indicator
No
Finish Type
Pre-Galvanized
Item Type
Overhead
Knockouts
None
Material
Steel
Sub Brand
Wire Basket Tray
UPC
783585416106

Dimensions

Cubic Capacity
112 cu.in
Depth
2 in
Dimensions
118 in x 28 in x 2 in
Height
2 in
Length
118 in
Straight Section Length
118 in
Width
28 in

Certifications And Compliance

Industry Standard(s)
UL Classified
Non Hazardous Location
Non Hazardous

Resources and downloads