text.skipToContent text.skipToNavigation

HBT0404BK

by multiple brands 

Catalog ID: HBT0404BK

Wire Basket Tray, Overhead Tray, 4" x 4" x 118" , Round, Black

  • High load rating
  • T-weld construction prevents snags
  • Easy to cut and fabricate fittings in the field
  • Painted tray assure proper grounding at splices
Round

Product Details

General

Application Straight Sections
Color Black
Construction Fabricated
Cover Type No Cover
EU RoHS Indicator No
Item Type Overhead
Knockouts None
Material Steel
OEM Brand Name Hubbell Wiring Device-Kellems
Sub Brand Wire Basket Tray
UPC 783585416724

Dimensions

Cubic Capacity 96 cu.in
Depth 4 in
Height 4 in
Length 12 in
Straight Section Length 118
Width 6 in

Certifications and Compliance

Industry Standard(s) UL Classified
Non Hazardous Location Non Hazardous

Resources/Downloads