WBP_HBT0204S04_PRODIMAGE
WBP_HBT0204S04_PRODIMAGE
WBP_HBT_WireBasket_app-3_PRODIMAGE
WBP_HBT_WireBasket_app-1_PRODIMAGE
+3
WBP_HBT0212_Elbow_PRODIMAGE

Wire Basket Tray, 4" x 4" x 118", 304 Stainless

Brand:

Hubbell Premise Wiring

Catalog ID:

HBT0404S04

Wire Basket Tray, Overhead Tray, 4" x 4" x 118", 304 Stainless

Product details

General

Finish Type
Stainless - 304
UPC
783585419947

Dimensions

Cubic Capacity
64 cu.in
Depth
4 in
Dimensions
118 in x 4 in x 4 in
Height
4 in
Length
118 in
Straight Section Length
118 in
Width
4 in