WBP_HBT0212_PRODIMAGE
WBP_HBT0212_PRODIMAGE
WBP_HBT_WireBasket_app-3_PRODIMAGE
WBP_HBT_WireBasket_app-1_PRODIMAGE
+2
WBP_HBT0212_Elbow_PRODIMAGE

Wire Basket Tray, 4" x 6" x 118", Round, Pre-Galvanized

Brand:

Hubbell Premise Wiring

Catalog ID:

HBT0406

Wire Basket Tray, Overhead Tray, 4" x 6" x 118", Round, Pre-Galvanized

Round

Product details

General

Application
Straight Sections
Construction
Fabricated
Cover Type
No Cover
EU RoHS Indicator
No
Finish Type
Pre-Galvanized
Item Type
Overhead
Knockouts
None
Material
Steel
Sub Brand
Wire Basket Tray
UPC
783585416533

Dimensions

Cubic Capacity
96 cu.in
Depth
4 in
Dimensions
118 in x 6 in x 4 in
Height
4 in
Length
118 in
Straight Section Length
118 in
Width
6 in

Certifications And Compliance

Industry Standard(s)
  • cUL Classified
  • UL Classified
Non Hazardous Location
Non Hazardous

Resources and downloads