text.skipToContent text.skipToNavigation

HBT0412BK

by multiple brands 

Catalog ID: HBT0412BK

Wire Basket Tray, Overhead Tray, 4" x 12" x 118", Round, Black

  • High load rating
  • T-weld construction prevents snags
  • Easy to cut and fabricate fittings in the field
  • Painted tray assure proper grounding at splices

Product Details

General

Color Black
EU RoHS Indicator Contact Manufacturer
Sub Brand Wire Basket Tray
UPC 783585416755

Dimensions

Cubic Capacity 784 cu.in
Depth 4 in
Height 14 in
Length 12 in
Width 14 in

Certifications and Compliance

Industry Standard(s)
  • cUL Classified
  • UL Classified