WBP_HBT0212BK_PRODIMAGE
WBP_HBT0212BK_PRODIMAGE
WBP_HBT_WireBasket_app-28_PRODIMAGE
WBP_HBT_WireBasket_app-23_PRODIMAGE
WBP_HBT_WireBasket_app-20_PRODIMAGE

Wire Basket Tray, 4" x 12" x 118", Round, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

HBT0412BK

Wire Basket Tray, Overhead Tray, 4" x 12" x 118", Round, Black

Product details

General

Color
Black
EU RoHS Indicator
Contact Manufacturer
Sub Brand
Wire Basket Tray
UPC
783585416755

Dimensions

Cubic Capacity
192 cu.in
Depth
4 in
Dimensions
118 in x 12 in x 4 in
Height
4 in
Length
118 in
Straight Section Length
118 in
Width
12 in

Certifications And Compliance

Industry Standard(s)
  • cUL Classified
  • UL Classified