WBP_HBT0204S04_PRODIMAGE
WBP_HBT0204S04_PRODIMAGE
WBP_HBT_WireBasket_app-3_PRODIMAGE
WBP_HBT0204S04_front_PRODIMAGE
+3
WBP_HBT0212_Tee_PRODIMAGE

Wire Basket Tray, 4" x 12" x 118", 316 Stainless

Brand:

Hubbell Premise Wiring

Catalog ID:

HBT0412S16

Wire Basket Tray, Overhead Tray, 4" x 12" x 118", 316 Stainless

Product details

General

Finish Type
Stainless - 316
UPC
783585538754

Dimensions

Cubic Capacity
192 cu.in
Depth
4 in
Dimensions
118 in x 12 in x 4 in
Height
4 in
Length
118 in
Straight Section Length
118 in
Width
12 in

Logistics

Carton Quantity
1

Resources and downloads