WBP_HBT0212BK_PRODIMAGE
WBP_HBT0212BK_PRODIMAGE
WBP_HBT_WireBasket_app-3_PRODIMAGE
WBP_HBT_WireBasket_app-1_PRODIMAGE
WBP_HBT_WireBasket_app-13_PRODIMAGE

Wire Basket Tray, 4" x 20" x 118", Round, Black

Brand:

Catalog ID:

HBT0420BK

Wire Basket Tray, Overhead Tray, 4" x 20" x 118", Round, Black

Round

Product details

General

Application
Straight Sections
Color
Black
Construction
Fabricated
Cover Type
No Cover
EU RoHS Indicator
No
Item Type
Overhead
Knockouts
None
Material
Steel
Sub Brand
Wire Basket Tray
UPC
783585416786

Dimensions

Cubic Capacity
320 cu.in
Depth
4 in
Dimensions
118 in x 20 in x 4 in
Height
4 in
Length
118 in
Straight Section Length
118 in
Width
20 in

Certifications And Compliance

Industry Standard(s)
  • cUL Classified
  • UL Classified
Non Hazardous Location
Non Hazardous

Resources and downloads