WBP_HBT0622_PRODIMAGE
WBP_HBT0622_PRODIMAGE
WBP_HBT_WireBasket_app-3_PRODIMAGE
WBP_HBT_WireBasket_app-1_PRODIMAGE
WBP_HBT_WireBasket_app-13_PRODIMAGE

Wire Basket Tray, 6" x 12" x 118", Round, Pre-Galvanized

Brand:

Hubbell Premise Wiring

Catalog ID:

HBT0612

Wire Basket Tray, Overhead Tray, 6" x 12" x 118", Round, Pre-Galvanized

Product details

General

EU RoHS Indicator
Contact Manufacturer
Finish Type
Pre-Galvanized
Sub Brand
Wire Basket Tray
UPC
783585416939

Dimensions

Cubic Capacity
432 cu.in
Depth
6 in
Dimensions
118 in x 12 in x 6 in
Height
6 in
Length
118 in
Straight Section Length
118 in
Width
12 in

Certifications And Compliance

Industry Standard(s)
  • cUL Classified
  • UL Classified