text.skipToContent text.skipToNavigation

HBT0620ZP

by Hubbell Wiring Device-Kellems 

Catalog ID: HBT0620ZP

Wire Basket Tray, Overhead Tray, 6" X20" X 118", Electro Zinc Plated

Product Details

General

EU RoHS Indicator Contact Manufacturer
Finish Type Zinc Plated
Sub Brand Wire Basket Tray
UPC 783585450124

Dimensions

Cubic Capacity 1056 cu.in
Depth 6 in
Height 8 in
Length 12 in
Width 22 in

Resources/Downloads