text.skipToContent text.skipToNavigation

HBT0622

by multiple brands 

Catalog ID: HBT0622

Wire Basket Tray, Overhead Tray, 6" x 22" x 118", Round, Pre-Galvanized

  • High load rating
  • T-weld construction prevents snags
  • Easy to cut and fabricate fittings in the field
  • Painted tray assure proper grounding at splices
Round

Product Details

General

Application Straight Sections
Construction Fabricated
Cover Type No Cover
Finish Type Pre-Galvanized
Item Type Overhead
Knockouts None
Material Steel
OEM Brand Name Hubbell Wiring Device-Kellems
Sub Brand Wire Basket Tray
UPC 783585416977

Dimensions

Cubic Capacity 1152 cu.in
Depth 6 in
Height 8 in
Length 12 in
Straight Section Length 118
Width 24 in

Certifications and Compliance

Industry Standard(s)
  • cUL Classified
  • UL Classified
Non Hazardous Location Non Hazardous

Resources/Downloads