WBP_HBTCLGS12_PRODIMAGE
WBP_HBTCLGS12_PRODIMAGE

Wire Basket Tray, Overhead Tray, Accessories, Ceiling Support, For 12" Tray, Pre-Galvanized

Brand:

Hubbell Premise Wiring

Catalog ID:

HBTCLGS12

Wire Basket Tray, Overhead Tray, Accessories, Ceiling Support, For 12" Tray, Pre-Galvanized

Standard Product

Product details

General

Application
For 12" Tray
Construction
Fabricated
EU RoHS Indicator
No
Finish Type
Pre-Galvanized
Item Type
Ceiling Support
Material
Steel
Sub Brand
Wire Basket Tray
Type
Ceiling
UPC
783585418049

Dimensions

Width
12 in

Certifications And Compliance

Non Hazardous Location
Non-Hazardous
Standards - RoHS Compliance Status
CM