WBP_HBTCTRS4_PRODIMAGE
WBP_HBTCTRS4_PRODIMAGE

Wire Basket Tray, Overhead Tray, Accessories, Center Support, For 12" Tray, Pre-Galvanized

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBTCTRS12

Wire Basket Tray, Overhead Tray, Accessories, Center Support, For 12" Tray, Pre-Galvanized

Hubbell Wiring Systems offers a comprehensive Wire Basket Tray System to handle every application. From pre-galvanized solutions for commercial controlled interior environments to stainless steel versions for industrial applications such as food processing, marine and highly corrosive environments. Hubbell also features labor savings options including No-Splice supports which also reduce material cost and preformed fittings which offer tremendous productivity enhancement to the installer by eliminating field cuts that are required when fittings are configured in the field. Hubbell also offers painted trays in virtually any color needed. The painted tray is masked to reduce on-site paint removal saving time and money. Hubbell Wire Basket Tray Systems are available in overhead and raised floor designs. Complete shipments, job site location palletization and markings, and product customization make Hubbell the choice for every wire basket tray installation.

Standard Product

Product details

General

Application
For 12" Tray
Construction
Fabricated
EU RoHS Indicator
No
Finish Type
Pre-Galvanized
Item Type
Center Support
Material
Steel
OEM Brand Name
Hubbell Wiring Device-Kellems
Style
Sub Brand
Wire Basket Tray
Type
Center
UPC
783585417943

Dimensions

Width
12 in

Certifications And Compliance

Non Hazardous Location
Non-Hazardous