WBP_HBTCTRS4BK_PRODIMAGE
WBP_HBTCTRS4BK_PRODIMAGE

Wire Basket Tray, Overhead Tray, Accessories, Center Support, For 18" Tray, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

HBTCTRS18BK

Wire Basket Tray, Overhead Tray, Accessories, Center Support, For 18" Tray, Black

Standard Product

Product details

General

Application
For 18" Tray
Color
Black
Construction
Fabricated
EU RoHS Indicator
No
Item Type
Center Support
Material
Steel
Style
Sub Brand
Wire Basket Tray
Type
Center
UPC
783585417998

Dimensions

Width
18 in

Certifications And Compliance

Non Hazardous Location
Non-Hazardous