WBP_HBTTS6BK_PRODIMAGE
WBP_HBTTS6BK_PRODIMAGE

Wire Basket Tray, Overhead Tray, Accessories, Termination Support, For 6" Tray, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

HBTTS6BK

Wire Basket Tray, Overhead Tray, Accessories, Termination Support, For 6" Tray, Black

Standard Product

Product details

General

Application
For 6" Tray
Color
Black
Construction
Fabricated
EU RoHS Indicator
No
Item Type
Tray Assembly
Material
Steel
Sub Brand
Wire Basket Tray
Type
Termination
UPC
783585418292

Dimensions

Width
6 in

Certifications And Compliance

Non Hazardous Location
Non-Hazardous

Resources and downloads