text.skipToContent text.skipToNavigation

HBTU060672

by Hubbell Wiring Device-Kellems 

Catalog ID: HBTU060672

Wire Basket Tray, Under Floor Tray, 6" High x 6" Wide x 72" Length, Round, Pre-Galvanized

Round

Product Details

General

Application Straight Sections
Construction Fabricated
Cover Type No Cover
EU RoHS Indicator No
Finish Type Pre-Galvanized
Item Type Under Floor
Knockouts None
Material Steel
OEM Brand Name Hubbell Wiring Device-Kellems
Sub Brand Wire Basket Tray
UPC 783585418728

Dimensions

Depth 6 in
Length 72 in
Straight Section Length 72
Width 6 in

Certifications and Compliance

Non Hazardous Location Non Hazardous

Resources/Downloads

Installation/Instruction Manual (IOM)