WBP_HBTU020624_PRODIMAGE
WBP_HBTU020624_PRODIMAGE
Discontinued

Wire Basket Tray, Under Floor Tray, 6" High x 12" Wide x 48" Length, Round, Pre-Galvanized

Brand:

Catalog ID:

HBTU061248

Wire Basket Tray, Under Floor Tray, 6" High x 12" Wide x 48" Length, Round, Pre-Galvanized

Hubbell Wiring Systems offers a comprehensive Wire Basket Tray System to handle every application. From pre-galvanized solutions for commercial controlled interior environments to stainless steel versions for industrial applications such as food processing, marine and highly corrosive environments. Hubbell also features labor savings options including No-Splice supports which also reduce material cost and preformed fittings which offer tremendous productivity enhancement to the installer by eliminating field cuts that are required when fittings are configured in the field. Hubbell also offers painted trays in virtually any color needed. The painted tray is masked to reduce on-site paint removal saving time and money. Hubbell Wire Basket Tray Systems are available in overhead and raised floor designs. Complete shipments, job site location palletization and markings, and product customization make Hubbell the choice for every wire basket tray installation.

Round

Product details

General

Application
Straight Sections
Construction
Fabricated
Cover Type
No Cover
EU RoHS Indicator
No
Finish Type
Pre-Galvanized
Item Type
Under Floor
Knockouts
None
Material
Steel
OEM Brand Name
Hubbell Wiring Device-Kellems
Style
Round
Sub Brand
Wire Basket Tray
Type
Tray
UPC
783585418742

Dimensions

Depth
6 in
Length
48 in
Straight Section Length
48
Width
12 in

Certifications And Compliance

Non Hazardous Location
Non Hazardous