text.skipToContent text.skipToNavigation

HBTU082048

by multiple brands 

Catalog ID: HBTU082048

Wire Basket Tray, Under Floor Tray, 8" High x 48 " Wide x 24" Length, Round, Pre-Galvanized

Round

Product Details

General

Application Straight Sections
Construction Fabricated
Cover Type No Cover
EU RoHS Indicator No
Finish Type Pre-Galvanized
Item Type Under Floor
Knockouts None
Material Steel
OEM Brand Name Hubbell Wiring Device-Kellems
Sub Brand Wire Basket Tray
UPC 783585418834

Dimensions

Depth 8 in
Length 48 in
Straight Section Length 48
Width 20 in

Certifications and Compliance

Non Hazardous Location Non Hazardous

Resources/Downloads