WBP_HBTUSUPP4_PRODIMAGE
WBP_HBTUSUPP4_PRODIMAGE

Wire Basket Tray, Under Floor Tray, Accessories, Support, 24" Height, Pre-Galvanized

Brand:

Hubbell Premise Wiring

Catalog ID:

HBTUSUPP24

Wire Basket Tray, Under Floor Tray, Accessories, Support, 24" Height, Pre-Galvanized

Standard Product

Product details

General

Application
24" Height
Construction
Fabricated
EU RoHS Indicator
No
Item Type
Under Floor Support
Material
Steel
Style
Supports
Sub Brand
Wire Basket Tray
Type
Accessories
UPC
783585418964

Dimensions

Width
24 in

Certifications And Compliance

Non Hazardous Location
Non-Hazardous