text.skipToContent text.skipToNavigation

HBT450420

by multiple brands 

Catalog ID: HBT450420

Wire Basket Tray, Preformed Radius, 45 Degree, 4" High X 20" Wide, Pre-Galvanized

Product Details

General

EU RoHS Indicator Contact Manufacturer
Type 45 Degree
UPC 783585482484

Dimensions

Width 20 in