WBP_HBTFRMINS0404BK_PRODIMAGE
WBP_HBTFRMINS0404BK_PRODIMAGE

WB,ACCS,INSERT,6"Hx12"Wx120"L,PLYMER,BLK

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBTFRMINS0612BK

WB,ACCS,INSERT,6"Hx12"Wx120"L,PLYMER,BLK

Hubbell Wiring Systems offers a comprehensive Wire Basket Tray System to handle every application. From pre-galvanized solutions for commercial controlled interior environments to stainless steel versions for industrial applications such as food processing, marine and highly corrosive environments. Hubbell also features labor savings options including No-Splice supports which also reduce material cost and preformed fittings which offer tremendous productivity enhancement to the installer by eliminating field cuts that are required when fittings are configured in the field. Hubbell also offers painted trays in virtually any color needed. The painted tray is masked to reduce on-site paint removal saving time and money. Hubbell Wire Basket Tray Systems are available in overhead and raised floor designs. Complete shipments, job site location palletization and markings, and product customization make Hubbell the choice for every wire basket tray installation.

Product details

General

Color
Black
EU RoHS Indicator
Contact Manufacturer
Type
With Sides
UPC
783585487731

Dimensions

Depth
6 in
Width
12 in