text.skipToContent text.skipToNavigation

HBTI0612

by multiple brands 

Catalog ID: HBTI0612

Wire Basket Tray, Preformed Radius Internal Elbow, 6" High X 12" Wide, Pre-Galvanized

Product Details

General

Type Intersections
UPC 783585488479

Dimensions

Width 12 in