text.skipToContent text.skipToNavigation

HBTT0420

by multiple brands 

Catalog ID: HBTT0420

Wire Basket Tray, Radius Tee, 4" High X 20" Width, Pre-Galvanized

Product Details

General

Type Tees
UPC 783585533735

Dimensions

Width 20 in