text.skipToContent text.skipToNavigation

HBTT0616

by multiple brands 

Catalog ID: HBTT0616

Wire Basket Tray, Radius Tee, 6" High X 16" Width, Pre-Galvanized

Product Details

General

Type Tees
UPC 783585533797

Dimensions

Width 16 in