text.skipToContent text.skipToNavigation

HBTT0618

by multiple brands 

Catalog ID: HBTT0618

Wire Basket Tray, Preformed RadiusTee Fitting, 6" Wide X 18" High, Pre-Galvanized

Product Details

General

Type Tees
UPC 783585488462

Dimensions

Width 18 in