text.skipToContent text.skipToNavigation

01304017

by Hubbell Wiring Device-Kellems 

Catalog ID: 01304017

Kellems Wire Management, Pulling Grips, Splicing Grip, .75"-.99", Galvanized, 48" Long

  • Double weave construction
  • Suitable for splicing

Standard Product

Product Details

General

Application Cable and Wire Splicing
Approx Breaking Strength 7,500 lbs
Color Metallic
Environmental Conditions No Limitations
Material Steel, Galvanized
Material - Mounting Hardware On Cable Ends
OEM Brand Name Hubbell Wiring Device-Kellems
Performance
  • Mechanical - Approximate Breaking Strength - 7,500 (33,360) Lbs. (N)
  • Mechanical - Cable Diameter Range - .75"-.99" (1.90-2.51)
  • Mechanical - Working Load - (program formula 5% of Approximate Breaking Strength)
Series Splicing Grips
Style Closed Mesh, Double Weave
Type Tube
UPC 783585327013

Dimensions

Display Size 48" (121.92) Length

Conductor Related

Cable Diameter Range 0.75 in-0.99 in
Cable Size .75"-.99" (1.90-2.51)
Number Of Conductors 1 Jacketed Cable

Certifications and Compliance

Industry Standard(s) CSA Certified

Logistics

Carton Quantity 20

Resources/Downloads