WBP_014021208_PRODIMAGE
WBP_014021208_PRODIMAGE
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions

Wire Management, Hose Containment Grips, Split Fitting, 24" Mesh Length, Cable Dia:1.00 in-1.56 in

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

014021366

Wire Management, Hose Containment Grips, Split Fitting, 24" Mesh Length, Cable Dia:1.00 in-1.56 in

Type F Split fitting to fit AN-818 nuts. Fitting is positioned over nut and located with internal flange. A hose clamp is furnished and required to hold the fitting in correct position.Kellems Hose Containment Grips are supplied in diameters, length and attachments to meet individual requirements. Contact the Wiring Device-Kellems factory for specific information. These grips help meet OSHA Federal Register 1926-302 (b), 1926-603 (9), (10), JIC H-1-1973 (H13.11) and JIC P-1-1975 (P11.34) requirements.

  • Split fitting to fit AN-818 nuts
  • Fitting is positioned over nut and located with internal flange

Product details

General

Application
Used on high pressure, flexible hose lines to prevent the hose from whipping violently in the event of hose failure at the fitting
Approx Breaking Strength
8,000 lbs
Item Type
Split Fitting (Type F)
Material
Stainless Steel
Series
Split Fitting
UPC
783585438658

Conductor Related

Cable Diameter Range
1.00 in-1.56 in

Resources and downloads