WBP_03309003_PRODIMAGE
WBP_03309003_PRODIMAGE
play
Kellems Wire Management Solutions
WBP_03309003_alt_PRODIMAGE
WBP_03309003_alt-1_PRODIMAGE

Kellems Wire Management, Slack Pulling Grips, Rawhide Lace Closing, Offset Eye, 1.75-1.99", Standard

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

03309007

Kellems Wire Management, Slack Pulling Grips, Rawhide Lace Closing, Offset Eye, 1.75-1.99", Standard

The need to feed electrical cable, bare conductor, wire rope, fiber and other materials through walls, ceilings, underground channels and other tight, blind enclosures is ubiquitous throughout industry in construction, power utility, factory service lines and many other applications. Pulling grips are the invaluable tools that help technicians meet these challenges, providing an efficient and reusable method for safely and efficiently moving cable through ducts, sheaves and other industrial spaces. Kellems pulling grips are constructed with high quality wire mesh which expands easily and encloses cables or bundles snugly, with a minimum diameter build-up, creating a smooth, slim profile that reduces the chance of snagging and allows for easy passage. Kellems pulling grips utilize engineered shoulder protectors to hold the cable securely, further ensuring smooth movement over line stringing blocks, conduit bends and other rough spots, and they protect the leading edge of the grip from abrasion in motion. They are highly engineered to ensure that there is no buildup of tension or strain at any point on the cable throughout the placement process. In addition, Kellems pulling grips are constructed with high quality, flexible, high strength galvanized steel strand for long duty life.

  • Single offset eye for easy attachement to pulling line
  • Reusable rawhide lace for split lace closure
  • Double weave galvanized steel mesh

Standard Product

Product details

General

Application
General Cable Pulling
Approx Breaking Strength
4,000 lbs
Color
Construction
Woven
EU RoHS Indicator
Yes
Load Capacity
800
Material
Steel, Galvanized
Material - Mounting Hardware
Non-Mounted
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
  • Mechanical - Approximate Breaking Strength - 4,000 (17,792) Lbs. (N)
  • Mechanical - Working Load - 800 (3558.4) Lbs. (N)
Series
Slack Grip
Style
Split Mesh, Rawhide Lace Closing, Double Weave
Type
Offset Eye
UPC
783585316482

Conductor Related

Cable Diameter Range
1.75 in-1.99 in
Cable Size
1.75"-1.99" (4.44-5.05)
Cable Specification
UL Listed Circuit Wire

Certifications And Compliance

Industry Standard(s)
CSA Certified

Logistics

Carton Quantity
2