WBP_03316002_PRODIMAGE
WBP_03316002_PRODIMAGE
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions
WBP_03316002_alt_PRODIMAGE

Kellems Wire Management, Splicing Grips, Non-rotating Wire Rope Splicing, 1.38-1.50"

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

03316006

Kellems Wire Management, Splicing Grips, Non-rotating Wire Rope Splicing, 1.38-1.50"

Wire Rope Grips are made of high strength galvanized steel strand in a construction of triple, double and single weave for superior gripping ability. They are available with or without a rotating barrel which will help eliminate twist in the old rope from being transferred to the new rope. Wire Rope Grips are used for changing wire rope on oil derricks, large cranes, overhead cranes and drag lines. It provides a quick, safe, inexpensive temporary splice. By installing the used wire rope in one end and the new rope in the other, the new wire rope can be pulled in as the old one is pulled out.

Standard Product

Product details

General

Application
Wire Rope Splicing
Approx Breaking Strength
20,000 lbs
Color
  • Metallic
Environmental Conditions
No Limitations
EU RoHS Indicator
Yes
Material
Steel, Galvanized
Material - Mounting Hardware
On Cable Ends
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
  • Mechanical - Approximate Breaking Strength - 20,000 (88,960)
  • Mechanical - Approximate Strength of Grip per Foot - 8.00 (2.44)
  • Mechanical - Working Load - (program formula 5% of Approximate Breaking Strength)
Series
Wire Rope Grips
Style
Closed Mesh, Triple, Double, Single Weave
Type
Regular Wire Rope
UPC
783585317205

Dimensions

Display Size
Standard Sized Product

Conductor Related

Cable Diameter Range
1.38 in-1.50 in
Cable Size
1.38"-1.50" (3.49-3.81)
Number of Conductors
1

Certifications And Compliance

Industry Standard(s)
CSA Certified

Resources and downloads