text.skipToContent text.skipToNavigation

033271037

by Hubbell Wiring Device-Kellems 

Catalog ID: 033271037

Kellems Wire Management, Pulling Grips, Overhead DUA-PULL Grips, Flexible Eye, .19-.37"

  • For overhead transmission line stringing applications
  • Works with both bare and insulated conductors and synthetic ropes

Standard Product

Product Details

General

Application Overhead Pulling
Approx Breaking Strength 6,500 lbs
Color Code Black
Construction Woven
Load Capacity 1300
Material Steel, Galvanized
Material - Mounting Hardware Non-Mounted
OEM Brand Name Hubbell Wiring Device-Kellems
Series Overhead DUA-Pull Grips
Style Closed Mesh, Double Weave
Type Flexible Eye
UPC 783585317700

Conductor Related

Cable Diameter Range 0.25 in-0.65 in
Cable Size .19"-.37" (.48-.94)
Cable Specification UL Listed Circuit Wire

Certifications and Compliance

Industry Standard(s) CSA Certified

Resources/Downloads