text.skipToContent text.skipToNavigation

033291011

by Hubbell Wiring Device-Kellems 

Catalog ID: 033291011

Kellems Wire Management, Fiber Optic Pulling Grips, Swivel Eye, .53-.74"

  • Galvanized steel mesh provides high strength
  • High strength multiweave mesh for positive holding power
  • Highly flexible mesh to follow the pulling path of the cable

Standard Product

Product Details

General

Application General Cable Pulling
Approx Breaking Strength 3,250 lbs
Construction Woven
Load Capacity 650
Material Steel, Galvanized
Material - Mounting Hardware Non-Mounted
OEM Brand Name Hubbell Wiring Device-Kellems
Series Fiber Optic
Style Closed Mesh, Double/Single Weave
Type Swivel Eye
UPC 783585332895

Conductor Related

Cable Diameter Range 0.53 in-0.74 in
Cable Size .53"-.74" (1.35-1.88)
Cable Specification UL Listed Circuit Wire

Certifications and Compliance

Industry Standard(s) CSA Certified

Resources/Downloads