Brand: Bryant
Catalog ID: PA300
Application
General Cable Pulling
Approx Breaking Strength
14,700 lbs
Catalog Number
PA300
Construction
Woven
EU RoHS Indicator
Yes
Load Capacity
2940
Material
Steel, Galvanized
Material - Mounting Hardware
Non-Mounted
OEM Brand Name
Hubbell Bryant
Series
Light Duty Grip
Style
Closed Mesh, Single Weave
Type
Flexible Eye
UPC
781786280625
Cable Diameter Range
3.00 in-3.49 in
Cable Size
3.00-3.49" (7.62-8.86)
Cable Specification
UL Listed Circuit Wire