Brand: Bryant
Catalog ID: PHS150
Application
General Cable Pulling
Approx Breaking Strength
16,400 lbs
Catalog Number
PHS150
Construction
Woven
EU RoHS Indicator
Yes
Load Capacity
3280
Material
Steel, Galvanized
Material - Mounting Hardware
Non-Mounted
OEM Brand Name
Hubbell Bryant
Series
Underground K-Type
Style
Closed Mesh, Double Weave
Type
Revolving Eye, Standard Length
UPC
781786280083
Cable Diameter Range
1.50 in-1.99 in
Cable Size
1.50-1.99" (3.81-5.05)
Cable Specification
UL Listed Circuit Wire